POST v2/WorkflowQueueAdd
Request Information
URI Parameters
None.
Body Parameters
WorkflowQueueAddDto| Name | Description | Type | Additional information |
|---|---|---|---|
| UserAD | string |
None. |
|
| AppCode | string |
None. |
|
| AccountName | string |
None. |
|
| PassWord | string |
None. |
|
| ID | string |
None. |
|
| WorkflowCode | string |
None. |
|
| ApplicationCode | string |
None. |
|
| Subject | string |
None. |
|
| RequestID | string |
None. |
|
| ActionType | integer |
None. |
|
| Action | string |
None. |
|
| ProcessID | integer |
None. |
|
| WorkFlowSN | string |
None. |
|
| ActionUser | string |
None. |
|
| ActionUserDisplayName | string |
None. |
|
| ActionUserEmail | string |
None. |
|
| ToUser | string |
None. |
|
| ToUserDisplayName | string |
None. |
|
| ToUserEmail | string |
None. |
|
| BaseQueueID | globally unique identifier |
None. |
|
| Comments | string |
None. |
|
| BusinessData | BusinessData |
None. |
Request Formats
application/json, text/json
Sample:
{
"UserAD": "sample string 1",
"AppCode": "sample string 2",
"AccountName": "sample string 3",
"PassWord": "sample string 4",
"ID": "sample string 5",
"WorkflowCode": "sample string 6",
"ApplicationCode": "sample string 7",
"Subject": "sample string 8",
"RequestID": "sample string 9",
"ActionType": 10,
"Action": "sample string 11",
"ProcessID": 1,
"WorkFlowSN": "sample string 12",
"ActionUser": "sample string 13",
"ActionUserDisplayName": "sample string 14",
"ActionUserEmail": "sample string 15",
"ToUser": "sample string 16",
"ToUserDisplayName": "sample string 17",
"ToUserEmail": "sample string 18",
"BaseQueueID": "9d24aab5-083a-4454-9088-18b7a00c491d",
"Comments": "sample string 19",
"BusinessData": {
"WorkflowCode": "sample string 1",
"RequestAD": "sample string 2",
"RequestEmail": "sample string 3",
"RequestDisplayName": "sample string 4",
"BusinessKeyID": "sample string 5",
"CountryCode": "sample string 6",
"CompanyCode": "sample string 7",
"DivisionCode": "sample string 8",
"LBUCode": "sample string 9",
"RequestDate": "sample string 10",
"Roles": [
{
"ActivityID": "dc70db6a-21d9-481e-aa68-7396404d7c79",
"Level": 2,
"Users": [
{
"UserAD": "sample string 1",
"K2UserID": "sample string 2",
"UserEmail": "sample string 3",
"EmpNo": "sample string 4",
"DisplayName": "sample string 5",
"RoleName": "sample string 6",
"RoleID": "f0ac90ac-a6de-4b9a-8721-443523ead2e7"
},
{
"UserAD": "sample string 1",
"K2UserID": "sample string 2",
"UserEmail": "sample string 3",
"EmpNo": "sample string 4",
"DisplayName": "sample string 5",
"RoleName": "sample string 6",
"RoleID": "f0ac90ac-a6de-4b9a-8721-443523ead2e7"
}
]
},
{
"ActivityID": "dc70db6a-21d9-481e-aa68-7396404d7c79",
"Level": 2,
"Users": [
{
"UserAD": "sample string 1",
"K2UserID": "sample string 2",
"UserEmail": "sample string 3",
"EmpNo": "sample string 4",
"DisplayName": "sample string 5",
"RoleName": "sample string 6",
"RoleID": "f0ac90ac-a6de-4b9a-8721-443523ead2e7"
},
{
"UserAD": "sample string 1",
"K2UserID": "sample string 2",
"UserEmail": "sample string 3",
"EmpNo": "sample string 4",
"DisplayName": "sample string 5",
"RoleName": "sample string 6",
"RoleID": "f0ac90ac-a6de-4b9a-8721-443523ead2e7"
}
]
}
],
"TOAFields": [
{
"Key": "sample string 1",
"Value": "sample string 2"
},
{
"Key": "sample string 1",
"Value": "sample string 2"
}
],
"FormApprover": [
{
"ApproverAD": "sample string 1",
"ApproverEmail": "sample string 2",
"ApproverDisplanyName": "sample string 3"
},
{
"ApproverAD": "sample string 1",
"ApproverEmail": "sample string 2",
"ApproverDisplanyName": "sample string 3"
}
]
}
}
application/xml, text/xml
Sample:
<WorkflowQueueAddDto xmlns:i="http://www.w3.org/2001/XMLSchema-instance" xmlns="http://schemas.datacontract.org/2004/07/iProcess.AzureAPI.ServiceBus.Models">
<Action>sample string 11</Action>
<ActionType>10</ActionType>
<ActionUser>sample string 13</ActionUser>
<ActionUserDisplayName>sample string 14</ActionUserDisplayName>
<ActionUserEmail>sample string 15</ActionUserEmail>
<ApplicationCode>sample string 7</ApplicationCode>
<BaseQueueID>9d24aab5-083a-4454-9088-18b7a00c491d</BaseQueueID>
<BusinessData>
<BusinessKeyID>sample string 5</BusinessKeyID>
<CompanyCode>sample string 7</CompanyCode>
<CountryCode>sample string 6</CountryCode>
<DivisionCode>sample string 8</DivisionCode>
<FormApprover>
<FormApprover>
<ApproverAD>sample string 1</ApproverAD>
<ApproverDisplanyName>sample string 3</ApproverDisplanyName>
<ApproverEmail>sample string 2</ApproverEmail>
</FormApprover>
<FormApprover>
<ApproverAD>sample string 1</ApproverAD>
<ApproverDisplanyName>sample string 3</ApproverDisplanyName>
<ApproverEmail>sample string 2</ApproverEmail>
</FormApprover>
</FormApprover>
<LBUCode>sample string 9</LBUCode>
<RequestAD>sample string 2</RequestAD>
<RequestDate>sample string 10</RequestDate>
<RequestDisplayName>sample string 4</RequestDisplayName>
<RequestEmail>sample string 3</RequestEmail>
<Roles>
<Roles>
<ActivityID>dc70db6a-21d9-481e-aa68-7396404d7c79</ActivityID>
<Level>2</Level>
<Users>
<RoleUser>
<DisplayName>sample string 5</DisplayName>
<EmpNo>sample string 4</EmpNo>
<K2UserID>sample string 2</K2UserID>
<RoleID>f0ac90ac-a6de-4b9a-8721-443523ead2e7</RoleID>
<RoleName>sample string 6</RoleName>
<UserAD>sample string 1</UserAD>
<UserEmail>sample string 3</UserEmail>
</RoleUser>
<RoleUser>
<DisplayName>sample string 5</DisplayName>
<EmpNo>sample string 4</EmpNo>
<K2UserID>sample string 2</K2UserID>
<RoleID>f0ac90ac-a6de-4b9a-8721-443523ead2e7</RoleID>
<RoleName>sample string 6</RoleName>
<UserAD>sample string 1</UserAD>
<UserEmail>sample string 3</UserEmail>
</RoleUser>
</Users>
</Roles>
<Roles>
<ActivityID>dc70db6a-21d9-481e-aa68-7396404d7c79</ActivityID>
<Level>2</Level>
<Users>
<RoleUser>
<DisplayName>sample string 5</DisplayName>
<EmpNo>sample string 4</EmpNo>
<K2UserID>sample string 2</K2UserID>
<RoleID>f0ac90ac-a6de-4b9a-8721-443523ead2e7</RoleID>
<RoleName>sample string 6</RoleName>
<UserAD>sample string 1</UserAD>
<UserEmail>sample string 3</UserEmail>
</RoleUser>
<RoleUser>
<DisplayName>sample string 5</DisplayName>
<EmpNo>sample string 4</EmpNo>
<K2UserID>sample string 2</K2UserID>
<RoleID>f0ac90ac-a6de-4b9a-8721-443523ead2e7</RoleID>
<RoleName>sample string 6</RoleName>
<UserAD>sample string 1</UserAD>
<UserEmail>sample string 3</UserEmail>
</RoleUser>
</Users>
</Roles>
</Roles>
<TOAFields>
<TOAInfo>
<Key>sample string 1</Key>
<Value>sample string 2</Value>
</TOAInfo>
<TOAInfo>
<Key>sample string 1</Key>
<Value>sample string 2</Value>
</TOAInfo>
</TOAFields>
<WorkflowCode>sample string 1</WorkflowCode>
</BusinessData>
<Comments>sample string 19</Comments>
<ID>sample string 5</ID>
<ProcessID>1</ProcessID>
<RequestID>sample string 9</RequestID>
<Subject>sample string 8</Subject>
<ToUser>sample string 16</ToUser>
<ToUserDisplayName>sample string 17</ToUserDisplayName>
<ToUserEmail>sample string 18</ToUserEmail>
<WorkFlowSN>sample string 12</WorkFlowSN>
<WorkflowCode>sample string 6</WorkflowCode>
<AccountName>sample string 3</AccountName>
<AppCode>sample string 2</AppCode>
<PassWord>sample string 4</PassWord>
<UserAD>sample string 1</UserAD>
</WorkflowQueueAddDto>
application/x-www-form-urlencoded
Sample:
Sample not available.
Response Information
Resource Description
HttpResponseMessage| Name | Description | Type | Additional information |
|---|---|---|---|
| Version | Version |
None. |
|
| Content | HttpContent |
None. |
|
| StatusCode | HttpStatusCode |
None. |
|
| ReasonPhrase | string |
None. |
|
| Headers | Collection of Object |
None. |
|
| RequestMessage | HttpRequestMessage |
None. |
|
| IsSuccessStatusCode | boolean |
None. |