POST v1/RunProcess
Request Information
URI Parameters
None.
Body Parameters
RunProcessDto| Name | Description | Type | Additional information |
|---|---|---|---|
| BusinessData | BusinessDataModel |
None. |
|
| excludeActivity | string |
None. |
|
| preview | boolean |
None. |
|
| activityVersion | string |
None. |
|
| UserAD | string |
None. |
|
| AppCode | string |
None. |
|
| AccountName | string |
None. |
|
| PassWord | string |
None. |
Request Formats
application/json, text/json
Sample:
{
"BusinessData": {
"ProcessFullName": "sample string 1",
"ProcessCode": "sample string 2",
"RequestAD": "sample string 3",
"CountryCode": "sample string 4",
"CompanyCode": "sample string 5",
"DivisionCode": "sample string 6",
"LBUCode": "sample string 7",
"TOAFields": [
{
"FieldName": "sample string 1",
"Value": "sample string 2",
"MappingValue": "sample string 3"
},
{
"FieldName": "sample string 1",
"Value": "sample string 2",
"MappingValue": "sample string 3"
}
],
"FormApprover": [
{
"FieldName": "sample string 1",
"MappingValue": "sample string 2",
"ApproverAD": "sample string 3",
"UserEmail": "sample string 4",
"DisplayName": "sample string 5"
},
{
"FieldName": "sample string 1",
"MappingValue": "sample string 2",
"ApproverAD": "sample string 3",
"UserEmail": "sample string 4",
"DisplayName": "sample string 5"
}
]
},
"excludeActivity": "sample string 1",
"preview": true,
"activityVersion": "sample string 3",
"UserAD": "sample string 4",
"AppCode": "sample string 5",
"AccountName": "sample string 6",
"PassWord": "sample string 7"
}
application/xml, text/xml
Sample:
<RunProcessDto xmlns:i="http://www.w3.org/2001/XMLSchema-instance" xmlns="http://schemas.datacontract.org/2004/07/iProcess.AzureAPI.ServiceBus.Models">
<AccountName>sample string 6</AccountName>
<AppCode>sample string 5</AppCode>
<PassWord>sample string 7</PassWord>
<UserAD>sample string 4</UserAD>
<BusinessData>
<CompanyCode>sample string 5</CompanyCode>
<CountryCode>sample string 4</CountryCode>
<DivisionCode>sample string 6</DivisionCode>
<FormApprover>
<FormApproverModel>
<ApproverAD>sample string 3</ApproverAD>
<DisplayName>sample string 5</DisplayName>
<FieldName>sample string 1</FieldName>
<MappingValue>sample string 2</MappingValue>
<UserEmail>sample string 4</UserEmail>
</FormApproverModel>
<FormApproverModel>
<ApproverAD>sample string 3</ApproverAD>
<DisplayName>sample string 5</DisplayName>
<FieldName>sample string 1</FieldName>
<MappingValue>sample string 2</MappingValue>
<UserEmail>sample string 4</UserEmail>
</FormApproverModel>
</FormApprover>
<LBUCode>sample string 7</LBUCode>
<ProcessCode>sample string 2</ProcessCode>
<ProcessFullName>sample string 1</ProcessFullName>
<RequestAD>sample string 3</RequestAD>
<TOAFields>
<TOAFieldModel>
<FieldName>sample string 1</FieldName>
<MappingValue>sample string 3</MappingValue>
<Value>sample string 2</Value>
</TOAFieldModel>
<TOAFieldModel>
<FieldName>sample string 1</FieldName>
<MappingValue>sample string 3</MappingValue>
<Value>sample string 2</Value>
</TOAFieldModel>
</TOAFields>
</BusinessData>
<activityVersion>sample string 3</activityVersion>
<excludeActivity>sample string 1</excludeActivity>
<preview>true</preview>
</RunProcessDto>
application/x-www-form-urlencoded
Sample:
Sample not available.
Response Information
Resource Description
HttpResponseMessage| Name | Description | Type | Additional information |
|---|---|---|---|
| Version | Version |
None. |
|
| Content | HttpContent |
None. |
|
| StatusCode | HttpStatusCode |
None. |
|
| ReasonPhrase | string |
None. |
|
| Headers | Collection of Object |
None. |
|
| RequestMessage | HttpRequestMessage |
None. |
|
| IsSuccessStatusCode | boolean |
None. |