POST v1/GotoActivity
Request Information
URI Parameters
None.
Body Parameters
ProcessGotoActivityDto| Name | Description | Type | Additional information |
|---|---|---|---|
| RequestID | string |
None. |
|
| GotoActivity | string |
None. |
|
| ActionName | string |
None. |
|
| SRNumber | string |
None. |
|
| GotoApproveComments | string |
None. |
|
| CreateUserAD | string |
None. |
|
| UserAD | string |
None. |
|
| AppCode | string |
None. |
|
| AccountName | string |
None. |
|
| PassWord | string |
None. |
Request Formats
application/json, text/json
Sample:
{
"RequestID": "sample string 1",
"GotoActivity": "sample string 2",
"ActionName": "sample string 3",
"SRNumber": "sample string 4",
"GotoApproveComments": "sample string 5",
"CreateUserAD": "sample string 6",
"UserAD": "sample string 7",
"AppCode": "sample string 8",
"AccountName": "sample string 9",
"PassWord": "sample string 10"
}
application/xml, text/xml
Sample:
<ProcessGotoActivityDto xmlns:i="http://www.w3.org/2001/XMLSchema-instance" xmlns="http://schemas.datacontract.org/2004/07/iProcess.AzureAPI.ServiceBus.Models"> <AccountName>sample string 9</AccountName> <AppCode>sample string 8</AppCode> <PassWord>sample string 10</PassWord> <UserAD>sample string 7</UserAD> <ActionName>sample string 3</ActionName> <CreateUserAD>sample string 6</CreateUserAD> <GotoActivity>sample string 2</GotoActivity> <GotoApproveComments>sample string 5</GotoApproveComments> <RequestID>sample string 1</RequestID> <SRNumber>sample string 4</SRNumber> </ProcessGotoActivityDto>
application/x-www-form-urlencoded
Sample:
Sample not available.
Response Information
Resource Description
HttpResponseMessage| Name | Description | Type | Additional information |
|---|---|---|---|
| Version | Version |
None. |
|
| Content | HttpContent |
None. |
|
| StatusCode | HttpStatusCode |
None. |
|
| ReasonPhrase | string |
None. |
|
| Headers | Collection of Object |
None. |
|
| RequestMessage | HttpRequestMessage |
None. |
|
| IsSuccessStatusCode | boolean |
None. |