POST v1/ClearRoleAndUserCache
Request Information
URI Parameters
None.
Body Parameters
ClearRoleAndUserCacheDto| Name | Description | Type | Additional information |
|---|---|---|---|
| QueueID | globally unique identifier |
None. |
|
| activityName | string |
None. |
|
| UserAD | string |
None. |
|
| AppCode | string |
None. |
|
| AccountName | string |
None. |
|
| PassWord | string |
None. |
Request Formats
application/json, text/json
Sample:
{
"QueueID": "36a733f1-319f-4275-be7b-41b4d289e48b",
"activityName": "sample string 2",
"UserAD": "sample string 3",
"AppCode": "sample string 4",
"AccountName": "sample string 5",
"PassWord": "sample string 6"
}
application/xml, text/xml
Sample:
<ClearRoleAndUserCacheDto xmlns:i="http://www.w3.org/2001/XMLSchema-instance" xmlns="http://schemas.datacontract.org/2004/07/iProcess.AzureAPI.ServiceBus.Models"> <AccountName>sample string 5</AccountName> <AppCode>sample string 4</AppCode> <PassWord>sample string 6</PassWord> <UserAD>sample string 3</UserAD> <QueueID>36a733f1-319f-4275-be7b-41b4d289e48b</QueueID> <activityName>sample string 2</activityName> </ClearRoleAndUserCacheDto>
application/x-www-form-urlencoded
Sample:
Sample not available.
Response Information
Resource Description
HttpResponseMessage| Name | Description | Type | Additional information |
|---|---|---|---|
| Version | Version |
None. |
|
| Content | HttpContent |
None. |
|
| StatusCode | HttpStatusCode |
None. |
|
| ReasonPhrase | string |
None. |
|
| Headers | Collection of Object |
None. |
|
| RequestMessage | HttpRequestMessage |
None. |
|
| IsSuccessStatusCode | boolean |
None. |