GET v1/MasterData/LBU/GetListByDivisionCode?divisionCode={divisionCode}&groupCode={groupCode}
Request Information
URI Parameters
| Name | Description | Type | Additional information |
|---|---|---|---|
| divisionCode | string |
Required |
|
| groupCode | string |
Default value is ABB |
Body Parameters
None.
Response Information
Resource Description
Collection of LBU| Name | Description | Type | Additional information |
|---|---|---|---|
| ID | globally unique identifier |
None. |
|
| DivisionID | globally unique identifier |
None. |
|
| Name | string |
None. |
|
| Code | string |
None. |
|
| ShortName | string |
None. |
|
| Description | string |
None. |
|
| SortIndex | integer |
None. |
|
| Enable | boolean |
None. |
|
| CreateUser | string |
None. |
|
| CreateDate | date |
None. |
|
| UpdateUser | string |
None. |
|
| UpdateDate | date |
None. |
|
| ValidFrom | date |
None. |
|
| ValidTo | date |
None. |
|
| GroupCode | string |
None. |
Response Formats
application/json, text/json
Sample:
[
{
"ID": "eab21365-99ee-46c9-8da9-fbc14a921129",
"DivisionID": "4ad3f2b6-de6a-418a-bcfb-5dd9a258c4c0",
"Name": "sample string 3",
"Code": "sample string 4",
"ShortName": "sample string 5",
"Description": "sample string 6",
"SortIndex": 1,
"Enable": true,
"CreateUser": "sample string 7",
"CreateDate": "2026-11-05T01:47:54.5193598+08:00",
"UpdateUser": "sample string 8",
"UpdateDate": "2026-11-05T01:47:54.5193598+08:00",
"ValidFrom": "2026-11-05T01:47:54.5193598+08:00",
"ValidTo": "2026-11-05T01:47:54.5193598+08:00",
"GroupCode": "sample string 11"
},
{
"ID": "eab21365-99ee-46c9-8da9-fbc14a921129",
"DivisionID": "4ad3f2b6-de6a-418a-bcfb-5dd9a258c4c0",
"Name": "sample string 3",
"Code": "sample string 4",
"ShortName": "sample string 5",
"Description": "sample string 6",
"SortIndex": 1,
"Enable": true,
"CreateUser": "sample string 7",
"CreateDate": "2026-11-05T01:47:54.5193598+08:00",
"UpdateUser": "sample string 8",
"UpdateDate": "2026-11-05T01:47:54.5193598+08:00",
"ValidFrom": "2026-11-05T01:47:54.5193598+08:00",
"ValidTo": "2026-11-05T01:47:54.5193598+08:00",
"GroupCode": "sample string 11"
}
]
application/xml, text/xml
Sample:
<ArrayOfLBU xmlns:i="http://www.w3.org/2001/XMLSchema-instance" xmlns="http://schemas.datacontract.org/2004/07/iProcess.Models.MasterData">
<LBU>
<Code>sample string 4</Code>
<CreateDate>2026-11-05T01:47:54.5193598+08:00</CreateDate>
<CreateUser>sample string 7</CreateUser>
<Description>sample string 6</Description>
<DivisionID>4ad3f2b6-de6a-418a-bcfb-5dd9a258c4c0</DivisionID>
<Enable>true</Enable>
<GroupCode>sample string 11</GroupCode>
<ID>eab21365-99ee-46c9-8da9-fbc14a921129</ID>
<Name>sample string 3</Name>
<ShortName>sample string 5</ShortName>
<SortIndex>1</SortIndex>
<UpdateDate>2026-11-05T01:47:54.5193598+08:00</UpdateDate>
<UpdateUser>sample string 8</UpdateUser>
<ValidFrom>2026-11-05T01:47:54.5193598+08:00</ValidFrom>
<ValidTo>2026-11-05T01:47:54.5193598+08:00</ValidTo>
</LBU>
<LBU>
<Code>sample string 4</Code>
<CreateDate>2026-11-05T01:47:54.5193598+08:00</CreateDate>
<CreateUser>sample string 7</CreateUser>
<Description>sample string 6</Description>
<DivisionID>4ad3f2b6-de6a-418a-bcfb-5dd9a258c4c0</DivisionID>
<Enable>true</Enable>
<GroupCode>sample string 11</GroupCode>
<ID>eab21365-99ee-46c9-8da9-fbc14a921129</ID>
<Name>sample string 3</Name>
<ShortName>sample string 5</ShortName>
<SortIndex>1</SortIndex>
<UpdateDate>2026-11-05T01:47:54.5193598+08:00</UpdateDate>
<UpdateUser>sample string 8</UpdateUser>
<ValidFrom>2026-11-05T01:47:54.5193598+08:00</ValidFrom>
<ValidTo>2026-11-05T01:47:54.5193598+08:00</ValidTo>
</LBU>
</ArrayOfLBU>