GET v1/MasterData/Division/GetListByCompanyCode?companyCode={companyCode}&groupCode={groupCode}
Request Information
URI Parameters
| Name | Description | Type | Additional information |
|---|---|---|---|
| companyCode | string |
Required |
|
| groupCode | string |
Default value is ABB |
Body Parameters
None.
Response Information
Resource Description
Collection of Division| Name | Description | Type | Additional information |
|---|---|---|---|
| ID | globally unique identifier |
None. |
|
| CountryID | globally unique identifier |
None. |
|
| Name | string |
None. |
|
| Code | string |
None. |
|
| ShortName | string |
None. |
|
| Description | string |
None. |
|
| SortIndex | integer |
None. |
|
| Enable | boolean |
None. |
|
| CreateUser | string |
None. |
|
| CreateDate | date |
None. |
|
| UpdateUser | string |
None. |
|
| UpdateDate | date |
None. |
|
| ValidFrom | date |
None. |
|
| ValidTo | date |
None. |
|
| GroupCode | string |
None. |
Response Formats
application/json, text/json
Sample:
[
{
"ID": "5aac6ac2-511e-4094-aebe-e8abf941439c",
"CountryID": "732282c3-bc68-4406-ace2-247395881613",
"Name": "sample string 2",
"Code": "sample string 3",
"ShortName": "sample string 4",
"Description": "sample string 5",
"SortIndex": 1,
"Enable": true,
"CreateUser": "sample string 6",
"CreateDate": "2026-11-05T01:47:54.5037337+08:00",
"UpdateUser": "sample string 7",
"UpdateDate": "2026-11-05T01:47:54.5037337+08:00",
"ValidFrom": "2026-11-05T01:47:54.5037337+08:00",
"ValidTo": "2026-11-05T01:47:54.5037337+08:00",
"GroupCode": "sample string 10"
},
{
"ID": "5aac6ac2-511e-4094-aebe-e8abf941439c",
"CountryID": "732282c3-bc68-4406-ace2-247395881613",
"Name": "sample string 2",
"Code": "sample string 3",
"ShortName": "sample string 4",
"Description": "sample string 5",
"SortIndex": 1,
"Enable": true,
"CreateUser": "sample string 6",
"CreateDate": "2026-11-05T01:47:54.5037337+08:00",
"UpdateUser": "sample string 7",
"UpdateDate": "2026-11-05T01:47:54.5037337+08:00",
"ValidFrom": "2026-11-05T01:47:54.5037337+08:00",
"ValidTo": "2026-11-05T01:47:54.5037337+08:00",
"GroupCode": "sample string 10"
}
]
application/xml, text/xml
Sample:
<ArrayOfDivision xmlns:i="http://www.w3.org/2001/XMLSchema-instance" xmlns="http://schemas.datacontract.org/2004/07/iProcess.Models.MasterData">
<Division>
<Code>sample string 3</Code>
<CountryID>732282c3-bc68-4406-ace2-247395881613</CountryID>
<CreateDate>2026-11-05T01:47:54.5037337+08:00</CreateDate>
<CreateUser>sample string 6</CreateUser>
<Description>sample string 5</Description>
<Enable>true</Enable>
<GroupCode>sample string 10</GroupCode>
<ID>5aac6ac2-511e-4094-aebe-e8abf941439c</ID>
<Name>sample string 2</Name>
<ShortName>sample string 4</ShortName>
<SortIndex>1</SortIndex>
<UpdateDate>2026-11-05T01:47:54.5037337+08:00</UpdateDate>
<UpdateUser>sample string 7</UpdateUser>
<ValidFrom>2026-11-05T01:47:54.5037337+08:00</ValidFrom>
<ValidTo>2026-11-05T01:47:54.5037337+08:00</ValidTo>
</Division>
<Division>
<Code>sample string 3</Code>
<CountryID>732282c3-bc68-4406-ace2-247395881613</CountryID>
<CreateDate>2026-11-05T01:47:54.5037337+08:00</CreateDate>
<CreateUser>sample string 6</CreateUser>
<Description>sample string 5</Description>
<Enable>true</Enable>
<GroupCode>sample string 10</GroupCode>
<ID>5aac6ac2-511e-4094-aebe-e8abf941439c</ID>
<Name>sample string 2</Name>
<ShortName>sample string 4</ShortName>
<SortIndex>1</SortIndex>
<UpdateDate>2026-11-05T01:47:54.5037337+08:00</UpdateDate>
<UpdateUser>sample string 7</UpdateUser>
<ValidFrom>2026-11-05T01:47:54.5037337+08:00</ValidFrom>
<ValidTo>2026-11-05T01:47:54.5037337+08:00</ValidTo>
</Division>
</ArrayOfDivision>