GET v1/MasterData/Country/GetAll?groupCode={groupCode}
Request Information
URI Parameters
| Name | Description | Type | Additional information |
|---|---|---|---|
| groupCode | string |
Default value is ABB |
Body Parameters
None.
Response Information
Resource Description
Collection of Country| Name | Description | Type | Additional information |
|---|---|---|---|
| ID | globally unique identifier |
None. |
|
| Name | string |
None. |
|
| Code | string |
None. |
|
| ShortCode | string |
None. |
|
| Description | string |
None. |
|
| SortIndex | integer |
None. |
|
| Enable | boolean |
None. |
|
| TimeZone | string |
None. |
|
| UTCName | string |
None. |
|
| OwnerDisplayName | string |
None. |
|
| OwnerEmail | string |
None. |
|
| CreateUser | string |
None. |
|
| CreateDate | date |
None. |
|
| UpdateUser | string |
None. |
|
| UpdateDate | date |
None. |
|
| ValidFrom | date |
None. |
|
| ValidTo | date |
None. |
|
| GroupCode | string |
None. |
Response Formats
application/json, text/json
Sample:
[
{
"ID": "b48a75de-fd60-4614-a07f-ec8f989a4760",
"Name": "sample string 2",
"Code": "sample string 3",
"ShortCode": "sample string 4",
"Description": "sample string 5",
"SortIndex": 1,
"Enable": true,
"TimeZone": "sample string 6",
"UTCName": "sample string 7",
"OwnerDisplayName": "sample string 8",
"OwnerEmail": "sample string 9",
"CreateUser": "sample string 10",
"CreateDate": "2026-11-05T01:47:54.2224802+08:00",
"UpdateUser": "sample string 11",
"UpdateDate": "2026-11-05T01:47:54.2224802+08:00",
"ValidFrom": "2026-11-05T01:47:54.2224802+08:00",
"ValidTo": "2026-11-05T01:47:54.2224802+08:00",
"GroupCode": "sample string 14"
},
{
"ID": "b48a75de-fd60-4614-a07f-ec8f989a4760",
"Name": "sample string 2",
"Code": "sample string 3",
"ShortCode": "sample string 4",
"Description": "sample string 5",
"SortIndex": 1,
"Enable": true,
"TimeZone": "sample string 6",
"UTCName": "sample string 7",
"OwnerDisplayName": "sample string 8",
"OwnerEmail": "sample string 9",
"CreateUser": "sample string 10",
"CreateDate": "2026-11-05T01:47:54.2224802+08:00",
"UpdateUser": "sample string 11",
"UpdateDate": "2026-11-05T01:47:54.2224802+08:00",
"ValidFrom": "2026-11-05T01:47:54.2224802+08:00",
"ValidTo": "2026-11-05T01:47:54.2224802+08:00",
"GroupCode": "sample string 14"
}
]
application/xml, text/xml
Sample:
<ArrayOfCountry xmlns:i="http://www.w3.org/2001/XMLSchema-instance" xmlns="http://schemas.datacontract.org/2004/07/iProcess.Models.MasterData">
<Country>
<Code>sample string 3</Code>
<CreateDate>2026-11-05T01:47:54.2224802+08:00</CreateDate>
<CreateUser>sample string 10</CreateUser>
<Description>sample string 5</Description>
<Enable>true</Enable>
<GroupCode>sample string 14</GroupCode>
<ID>b48a75de-fd60-4614-a07f-ec8f989a4760</ID>
<Name>sample string 2</Name>
<OwnerDisplayName>sample string 8</OwnerDisplayName>
<OwnerEmail>sample string 9</OwnerEmail>
<ShortCode>sample string 4</ShortCode>
<SortIndex>1</SortIndex>
<TimeZone>sample string 6</TimeZone>
<UTCName>sample string 7</UTCName>
<UpdateDate>2026-11-05T01:47:54.2224802+08:00</UpdateDate>
<UpdateUser>sample string 11</UpdateUser>
<ValidFrom>2026-11-05T01:47:54.2224802+08:00</ValidFrom>
<ValidTo>2026-11-05T01:47:54.2224802+08:00</ValidTo>
</Country>
<Country>
<Code>sample string 3</Code>
<CreateDate>2026-11-05T01:47:54.2224802+08:00</CreateDate>
<CreateUser>sample string 10</CreateUser>
<Description>sample string 5</Description>
<Enable>true</Enable>
<GroupCode>sample string 14</GroupCode>
<ID>b48a75de-fd60-4614-a07f-ec8f989a4760</ID>
<Name>sample string 2</Name>
<OwnerDisplayName>sample string 8</OwnerDisplayName>
<OwnerEmail>sample string 9</OwnerEmail>
<ShortCode>sample string 4</ShortCode>
<SortIndex>1</SortIndex>
<TimeZone>sample string 6</TimeZone>
<UTCName>sample string 7</UTCName>
<UpdateDate>2026-11-05T01:47:54.2224802+08:00</UpdateDate>
<UpdateUser>sample string 11</UpdateUser>
<ValidFrom>2026-11-05T01:47:54.2224802+08:00</ValidFrom>
<ValidTo>2026-11-05T01:47:54.2224802+08:00</ValidTo>
</Country>
</ArrayOfCountry>