GET v1/MasterData/Company/GetListByCountryCode?countryCode={countryCode}&groupCode={groupCode}
Request Information
URI Parameters
| Name | Description | Type | Additional information |
|---|---|---|---|
| countryCode | string |
Required |
|
| groupCode | string |
Default value is ABB |
Body Parameters
None.
Response Information
Resource Description
Collection of Company| Name | Description | Type | Additional information |
|---|---|---|---|
| ID | globally unique identifier |
None. |
|
| CountryID | globally unique identifier |
None. |
|
| Name | string |
None. |
|
| Code | string |
None. |
|
| SAPCode | string |
None. |
|
| Description | string |
None. |
|
| OwnerID | globally unique identifier |
None. |
|
| SortIndex | integer |
None. |
|
| Enable | boolean |
None. |
|
| CreateUser | string |
None. |
|
| CreateDate | date |
None. |
|
| UpdateUser | string |
None. |
|
| UpdateDate | date |
None. |
|
| ValidFrom | date |
None. |
|
| ValidTo | date |
None. |
|
| GroupCode | string |
None. |
Response Formats
application/json, text/json
Sample:
[
{
"ID": "79c98617-266b-4a2a-b707-fa4c413455c0",
"CountryID": "5d95c1cd-835a-413e-9d77-fe75a06a7f8b",
"Name": "sample string 3",
"Code": "sample string 4",
"SAPCode": "sample string 5",
"Description": "sample string 6",
"OwnerID": "d4943baf-ef80-4e3e-84fe-def0ec5a0e8f",
"SortIndex": 1,
"Enable": true,
"CreateUser": "sample string 7",
"CreateDate": "2026-11-05T01:47:54.2224802+08:00",
"UpdateUser": "sample string 8",
"UpdateDate": "2026-11-05T01:47:54.2224802+08:00",
"ValidFrom": "2026-11-05T01:47:54.2224802+08:00",
"ValidTo": "2026-11-05T01:47:54.2224802+08:00",
"GroupCode": "sample string 11"
},
{
"ID": "79c98617-266b-4a2a-b707-fa4c413455c0",
"CountryID": "5d95c1cd-835a-413e-9d77-fe75a06a7f8b",
"Name": "sample string 3",
"Code": "sample string 4",
"SAPCode": "sample string 5",
"Description": "sample string 6",
"OwnerID": "d4943baf-ef80-4e3e-84fe-def0ec5a0e8f",
"SortIndex": 1,
"Enable": true,
"CreateUser": "sample string 7",
"CreateDate": "2026-11-05T01:47:54.2224802+08:00",
"UpdateUser": "sample string 8",
"UpdateDate": "2026-11-05T01:47:54.2224802+08:00",
"ValidFrom": "2026-11-05T01:47:54.2224802+08:00",
"ValidTo": "2026-11-05T01:47:54.2224802+08:00",
"GroupCode": "sample string 11"
}
]
application/xml, text/xml
Sample:
<ArrayOfCompany xmlns:i="http://www.w3.org/2001/XMLSchema-instance" xmlns="http://schemas.datacontract.org/2004/07/iProcess.Models.MasterData">
<Company>
<Code>sample string 4</Code>
<CountryID>5d95c1cd-835a-413e-9d77-fe75a06a7f8b</CountryID>
<CreateDate>2026-11-05T01:47:54.2224802+08:00</CreateDate>
<CreateUser>sample string 7</CreateUser>
<Description>sample string 6</Description>
<Enable>true</Enable>
<GroupCode>sample string 11</GroupCode>
<ID>79c98617-266b-4a2a-b707-fa4c413455c0</ID>
<Name>sample string 3</Name>
<OwnerID>d4943baf-ef80-4e3e-84fe-def0ec5a0e8f</OwnerID>
<SAPCode>sample string 5</SAPCode>
<SortIndex>1</SortIndex>
<UpdateDate>2026-11-05T01:47:54.2224802+08:00</UpdateDate>
<UpdateUser>sample string 8</UpdateUser>
<ValidFrom>2026-11-05T01:47:54.2224802+08:00</ValidFrom>
<ValidTo>2026-11-05T01:47:54.2224802+08:00</ValidTo>
</Company>
<Company>
<Code>sample string 4</Code>
<CountryID>5d95c1cd-835a-413e-9d77-fe75a06a7f8b</CountryID>
<CreateDate>2026-11-05T01:47:54.2224802+08:00</CreateDate>
<CreateUser>sample string 7</CreateUser>
<Description>sample string 6</Description>
<Enable>true</Enable>
<GroupCode>sample string 11</GroupCode>
<ID>79c98617-266b-4a2a-b707-fa4c413455c0</ID>
<Name>sample string 3</Name>
<OwnerID>d4943baf-ef80-4e3e-84fe-def0ec5a0e8f</OwnerID>
<SAPCode>sample string 5</SAPCode>
<SortIndex>1</SortIndex>
<UpdateDate>2026-11-05T01:47:54.2224802+08:00</UpdateDate>
<UpdateUser>sample string 8</UpdateUser>
<ValidFrom>2026-11-05T01:47:54.2224802+08:00</ValidFrom>
<ValidTo>2026-11-05T01:47:54.2224802+08:00</ValidTo>
</Company>
</ArrayOfCompany>